Energy Saving Supporting DevicesMES3-SW1-DR-FR Specifications
Specifications
Type | |
Model | |
Model name | |
Language*1 | |
Connection devices | Number of units |
Target devices | |
Number of virtual measurement points | |
Number of virtual measurement point groups | |
Ledger creation function | Ledger creation |
Maximum number of items | |
Calculation items | |
Number of specific consumption | |
Operation environment | OS |
Required software | |
CPU | |
Memory*2 | |
Hard-disk*2 *3 | |
CD-ROM drive | |
LAN | |
USB connector (Type A) | |
Display resolution | |
Display color | |
Number of licenses ( number of computers installed in ) |
Energy Saving Supporting Devices |
Engineering Software Daily Monthly Report Software EcoMeasureIII |
English, Chinese |
8 units maximum (combination of following target devices) |
EcoWebServerIII |
Maximum 95 points (Total of 95 points including virtual measurement points for calculating measurement management points and virtual measurement points for input.) * Four arithmetic operations of up to 64 measurement management points (including constants) can be registered in the virtual measurement points for calculation. |
Maximum five groups *Addition/Subtraction calculations for up to 32 virtual measurement points can be registered in the virtual measurement point groups. |
Daily report creation, monthly report creation, annual report creation |
The daily, monthly and annual reports can have up to 2,250 output items. |
Analog (including specific consumption) : Maximum, minimum, average Pulse : Total, maximum, minimum, average Demand : Maximum |
Maximum 100 points |
Microsoft® Windows Vista® (32bit) (SP2) Business Microsoft® Windows Server 2003 (32bit) (SP2) Standard Microsoft® Windows 7 (32bit/64bit) (SP1) Professional Microsoft® Windows 8.1 Pro (32bit/64bit) Microsoft® Windows 10 Pro (32bit/64bit) |
Microsoft Excel 2007 (SP3) / 2010 (32bit) (SP1) / 2013 (32bit) |
For Windows Vista® or Windows 7 or Windows 8.1 or Windows 10: As recommended for the operating system |
As recommended for the operating system |
Software : Approx. 100MB or more Data : 8GB or more |
1 drive (for installing software) |
10/100/1000BASE-T x1 |
1 connector (for connecting hardware key) |
800 x 600 pixels or more |
256 colors or more |
・ 1 license per 1 client ・ Hardware key attached (USB) (1 unit) |
(*1)Start with the Microsoft operating system (OS) corresponding to the language to use.
(*2)Note that the required memory and available hard-disk space may vary depending on the system environment.
(*3)Shows the capacity required when used with maximum eight subsystems connected.